Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Digital to Analog Converter

Our portfolio of D to A Converters (DACs) includes high accuracy (+/- 1 LSB INL), two or four quadrant capable Multiplying D to A Converters (MDACs) provide high performance solutions. Choose your output buffer to meet your application needs, i.e., low offset, high voltage, high speed (fast slew rate).

Learn more about our flexible, Multiplying D to A Converter (MDAC) product family.


DAC5681Z : 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)

DAC5689 : 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)

DAC7716 : Quad 12-Bit High Accuracy +/-15 V Output Serial Input Digital-To-Analog Converter

  • Q4 2009 Issue Analog Applications Journal (slyt354.PDF, 1.42 MB)
    04 Oct 2009 Download
  • Interfacing op amps to high-speed DACs, Part 2: Current-sourcing DACs (slyt360.PDF, 617 KB)
    04 Oct 2009 Download
 

You've Selected: Digital to Analog Converter


Select Device Parameters

71 Results - View Results at the bottom of the page
spacer
Resolution (Bits) DAC: Channels Settling Time (µs) Sample / Update Rate (MSPS) DNL (max) (+/-LSB) INL (max) (+/-LSB) Power Consumption (typ) (mW) SNR (typ) (dB) SFDR (typ) (dB) Architecture Output Type Output Range Min. (V or mA) Output Range Max. (V or mA) Interface Reference: Type Analog Voltage AV/DD (V) Logic Voltage DV/DD (V) No. of Supplies (Unipolar) No. of Supplies (Bipolar) INL (+/-) (max) (%) Pin/Package
(E.g. 1.2 or 100)
- Or -


(E.g. 1.2 or 100)
- Or -


   
Tip: Ctrl+click to select multiple values within a box. Show me


71 Results - Show All Results 1 - 10 of 71 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Resolution (Bits)  DAC: Channels  Settling Time (µs)  Sample / Update Rate (MSPS)  DNL (max) (+/-LSB)  INL (max) (+/-LSB)  Power Consumption (typ) (mW)  SNR (typ) (dB)  SFDR (typ) (dB)  Architecture  Output Range Min. (V or mA)  Output Range Max. (V or mA)  Output Type  Interface  Reference: Type  Monotonicity  Analog Voltage AV/DD (min) (V)  Analog Voltage AV/DD (max) (V)  Logic Voltage DV/DD (min) (V)  Logic Voltage DV/DD (max) (V)  No. of Supplies (Unipolar)  No. of Supplies (Bipolar)  INL (+/-) (max) (%)  Thermal Shutdown  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TLV5639ACTIVE  12  1  1  0.286  0.5  3  2.7  78  74  String  0  5.1  Voltage  Parallel  Int/Ext  12  2.7  5.25  2.7  5.25  1    0.07  No  20SOIC
20TSSOP
3.45 | 1ku  12-Bit DAC, Parallel, Voltage Out, Programmable Int. Ref., Settling Time, Pwr Consumption, 1 Ch.  
TLV5638M ACTIVE  12  2  1  0.233  1  4  4.5  74  72  String  0  5.1  Voltage  Serial SPI  Int/Ext  12  2.7  5.25  2.7  5.25  1    0.1  No  20LCCC
8CDIP
48.75 | 100u  12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption  
TLV5638-EP ACTIVE  12  2  1  0.233  1  4  4.5  74  72  String  0  5.1  Voltage  Serial SPI  Int/Ext  12  2.7  5.25  2.7  5.25  1    0.1  No  8SOIC7.78 | 100u  Enhanced Product 12-Bit, 1 Us Serial Input Dual Dac, Pgrmable Int. Ref., Settling Time  
TLV5638ACTIVE  12  2  1  0.233  1  4  4.5  74  72  String  0  5.1  Voltage  Serial SPI  Int/Ext  12  2.7  5.25  2.7  5.25  1    0.1  No  8SOIC3.75 | 1ku  12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption  
TLV5636ACTIVE  12  1  1  0.233  1  4  4.5  75  79  String  0  5.1  Voltage  Serial SPI  Int/Ext  12  2.7  5.25  2.7  5.25  1    0.1  No  8MSOP
8SOIC
3.65 | 1ku  12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time  
TLV5633ACTIVE  12  1  1  0.286  0.5  3  2.7  78  74  String  0  5.1  Voltage  Parallel  Int/Ext  12  2.7  5.5  2.7  5.5  1    0.07  No  20SOIC
20TSSOP
5.90 | 1ku  12-Bit DAC Parallel Voltage Out Pgrmable Int Ref Settling Time, Pwr Consumption, 8-bit uC Comp Int  
TLV5630ACTIVE  12  8  1  0.283  1  6  18      String  0  5.1  Voltage  Serial SPI  Int/Ext  12  2.7  5.5  2.7  5.5  1    015  No  20SOIC
20TSSOP
8.85 | 1ku  2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref  
TLV5619-EP ACTIVE  12  1  1  1  1  4  4.3  78  72  String  0  5.1  Voltage  Parallel  Ext  12  2.7  5.5  2.7  5.5  1    0.1  No  20SOIC5.45 | 100u  Enhanced Product 12-Bit, Single Channel Dac, Parallel, Voltage Out, Low Power  
TLV5619ACTIVE  12  1  1  1  1  4  4.3  78  72  String  0  5.1  Voltage  Parallel  Ext  12  2.7  5.5  2.7  5.5  1    0.1  No  20SOIC
20TSSOP
3.30 | 1ku  12-Bit, Single Channel DAC, Parallel, Voltage Out, Low Power, Asynchronous Update  
TLV5618AM ACTIVE  12  2  3  0.093  1  4  1.8  76  72  String  0  5.1  Voltage  Serial SPI  Ext  12  2.7  5.5  2.7  5.5  1    0.1  No  20LCCC
8CDIP
35.29 | 100u  12-Bit, 2.5 us Dual DAC, Serial Input, Programmable Settling Time, M temperature  
spacer
71 Results - Show All Results 1 - 10 of 71 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >